2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

pcd_4sd

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
technical specifications
TECHNICAL_SPECIFICATIONS
name
NAME
1
2
3
4
5
pcd_4s
The housing is cast aluminum, with optional epoxy or polyester powder coating available (for additional corrosion resistance). Single ended units are actuated via a cable pull from one direction, while double-ended units can be actuated from either or both directions. The model PC units come standard with a 16 lb. pull force, however units can be manufactured with a 25 lb pull force. Add -25 to the end of the model number. The unit is mounted on the conveyor by drilling (4) 1332 diameter holes. General purpose (weatherproof) units and explosionproof units have (2) 1 NPT conduit openings. The units with S type microswitches (SPDT) have dry, unpowered microswitch(es) rated for 20A @ 120 VAC, 240 VAC, and 480 VAC. The units with T type microswitches (Two-Circuit Double-Break) have dry, unpowered microswitch(es) rated for 15A @ 120 VAC, 240 VAC, 480 VAC and 600 VAC. Highly visible red polyester powder coated flag arm for quick identification of actuation. Optional red warning light available for dark or remote locations. The ambient temperature range is -22ºF (-30ºC) to 104ºF (40ºC). The general-purpose units are rated NEMA type 44X weatherproof and corrosion-resistant. Explosionproof units are rated NEMA type 79 for dust ignitionproof and vapor explosion proof. The special dual-rated D units meet NEMA type 4 weatherproof, NEMA type 4X corrosion resistant, and NEMA 9 type dust ignitionproof. The general-purpose controls are IP65 compliant. Most models are UL listed andor CSA certified.
pcd_4s
pcd_4sd
The housing is cast aluminum, with optional epoxy or polyester powder coating available (for additional corrosion resistance). Single ended units are actuated via a cable pull from one direction, while double-ended units can be actuated from either or both directions. The model PC units come standard with a 16 lb. pull force, however units can be manufactured with a 25 lb pull force. Add -25 to the end of the model number. The unit is mounted on the conveyor by drilling (4) 1332 diameter holes. General purpose (weatherproof) units and explosionproof units have (2) 1 NPT conduit openings. The units with S type microswitches (SPDT) have dry, unpowered microswitch(es) rated for 20A @ 120 VAC, 240 VAC, and 480 VAC. The units with T type microswitches (Two-Circuit Double-Break) have dry, unpowered microswitch(es) rated for 15A @ 120 VAC, 240 VAC, 480 VAC and 600 VAC. Highly visible red polyester powder coated flag arm for quick identification of actuation. Optional red warning light available for dark or remote locations. The ambient temperature range is -22ºF (-30ºC) to 104ºF (40ºC). The general-purpose units are rated NEMA type 44X weatherproof and corrosion-resistant. Explosionproof units are rated NEMA type 79 for dust ignitionproof and vapor explosion proof. The special dual-rated D units meet NEMA type 4 weatherproof, NEMA type 4X corrosion resistant, and NEMA 9 type dust ignitionproof. The general-purpose controls are IP65 compliant. Most models are UL listed andor CSA certified.
pcd_4sd
pc_30
The housing is cast aluminum, with optional epoxy or polyester powder coating available (for additional corrosion resistance). Single ended units are actuated via a cable pull from one direction, while double-ended units can be actuated from either or both directions. The model PC units come standard with a 16 lb. pull force, however units can be manufactured with a 25 lb pull force. Add -25 to the end of the model number. The unit is mounted on the conveyor by drilling (4) 1332 diameter holes. General purpose (weatherproof) units and explosionproof units have (2) 1 NPT conduit openings. The units with S type microswitches (SPDT) have dry, unpowered microswitch(es) rated for 20A @ 120 VAC, 240 VAC, and 480 VAC. The units with T type microswitches (Two-Circuit Double-Break) have dry, unpowered microswitch(es) rated for 15A @ 120 VAC, 240 VAC, 480 VAC and 600 VAC. Highly visible red polyester powder coated flag arm for quick identification of actuation. Optional red warning light available for dark or remote locations. The ambient temperature range is -22ºF (-30ºC) to 104ºF (40ºC). The general-purpose units are rated NEMA type 44X weatherproof and corrosion-resistant. Explosionproof units are rated NEMA type 79 for dust ignitionproof and vapor explosion proof. The special dual-rated D units meet NEMA type 4 weatherproof, NEMA type 4X corrosion resistant, and NEMA 9 type dust ignitionproof. The general-purpose controls are IP65 compliant. Most models are UL listed andor CSA certified.
pc_30
pcd_4sx
The housing is cast aluminum, with optional epoxy or polyester powder coating available (for additional corrosion resistance). Single ended units are actuated via a cable pull from one direction, while double-ended units can be actuated from either or both directions. The model PC units come standard with a 16 lb. pull force, however units can be manufactured with a 25 lb pull force. Add -25 to the end of the model number. The unit is mounted on the conveyor by drilling (4) 1332 diameter holes. General purpose (weatherproof) units and explosionproof units have (2) 1 NPT conduit openings. The units with S type microswitches (SPDT) have dry, unpowered microswitch(es) rated for 20A @ 120 VAC, 240 VAC, and 480 VAC. The units with T type microswitches (Two-Circuit Double-Break) have dry, unpowered microswitch(es) rated for 15A @ 120 VAC, 240 VAC, 480 VAC and 600 VAC. Highly visible red polyester powder coated flag arm for quick identification of actuation. Optional red warning light available for dark or remote locations. The ambient temperature range is -22ºF (-30ºC) to 104ºF (40ºC). The general-purpose units are rated NEMA type 44X weatherproof and corrosion-resistant. Explosionproof units are rated NEMA type 79 for dust ignitionproof and vapor explosion proof. The special dual-rated D units meet NEMA type 4 weatherproof, NEMA type 4X corrosion resistant, and NEMA 9 type dust ignitionproof. The general-purpose controls are IP65 compliant. Most models are UL listed andor CSA certified.
pcd_4sx
pcd_4tx
The housing is cast aluminum, with optional epoxy or polyester powder coating available (for additional corrosion resistance). Single ended units are actuated via a cable pull from one direction, while double-ended units can be actuated from either or both directions. The model PC units come standard with a 16 lb. pull force, however units can be manufactured with a 25 lb pull force. Add -25 to the end of the model number. The unit is mounted on the conveyor by drilling (4) 1332 diameter holes. General purpose (weatherproof) units and explosionproof units have (2) 1 NPT conduit openings. The units with S type microswitches (SPDT) have dry, unpowered microswitch(es) rated for 20A @ 120 VAC, 240 VAC, and 480 VAC. The units with T type microswitches (Two-Circuit Double-Break) have dry, unpowered microswitch(es) rated for 15A @ 120 VAC, 240 VAC, 480 VAC and 600 VAC. Highly visible red polyester powder coated flag arm for quick identification of actuation. Optional red warning light available for dark or remote locations. The ambient temperature range is -22ºF (-30ºC) to 104ºF (40ºC). The general-purpose units are rated NEMA type 44X weatherproof and corrosion-resistant. Explosionproof units are rated NEMA type 79 for dust ignitionproof and vapor explosion proof. The special dual-rated D units meet NEMA type 4 weatherproof, NEMA type 4X corrosion resistant, and NEMA 9 type dust ignitionproof. The general-purpose controls are IP65 compliant. Most models are UL listed andor CSA certified.
pcd_4tx
Show compressed display (5 products)
Order numberpcd_4sd
Latest change26.10.2022 08:30:29
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Numberpcd_4sd